Browning Idler Sprocket - HN40B19 IDLER
Part #:1297266
Catalog #:HN40B19 IDLER
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bearing Type: | Needle | Chain Pitch (in): | 0.5 in |
| Category: | Sprockets and Idlers | Number of Strands: | 1 |
| Outside Diameter (in): | 3.28 in | Product Type: | Idler Sprocket |
| Chain Used: | No. 41, 1/2 in. Pitch ANSI Chain | Shaft Length: | 2.125 |
| Number of teeth: | 19 |
General Specifications
| UPC: | 662289274451 | Weight: | 1.23 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 3.80 IN |
| Packaged Height: | 1.90 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

