Browning Idler Sprocket - HN60B17 IDLER
Part #:1297282
Catalog #:HN60B17 IDLER
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Category: | Sprockets and Idlers | Outside Diameter (in): | 4.46 in |
| Number of Strands: | 1 | Product Type: | Idler Sprocket |
| Bearing Type: | Needle | Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain |
| Chain Pitch (in): | 0.75 in | Shaft Length: | 2.125 |
| Number of teeth: | 17 |
General Specifications
| UPC: | 662289224432 | Weight: | 2.13 LB |
| Packaged Length: | 4.30 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

