Browning Idler Sprocket - HN100B11 IDLER
Part #:1297308
Catalog #:HN100B11 IDLER
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bearing Type: | Needle | Outside Diameter (in): | 5.01 in |
| Category: | Sprockets and Idlers | Chain Used: | No. 100, 1 1/4 in. Pitch ANSI Chain |
| Shaft Length: | 4 | Chain Pitch (in): | 1.25 in |
| Number of Strands: | 1 | Product Type: | Idler Sprocket |
| Number of teeth: | 11 |
General Specifications
| UPC: | 662289284498 | Weight: | 3.86 LB |
| Packaged Length: | 5.40 IN | Packaged Width: | 5.50 IN |
| Packaged Height: | 2.10 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

