Browning Idler Sprocket - HN140B11 IDLER
Part #:1297324
Catalog #:HN140B11 IDLER
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands: | 1 | Product Type: | Idler Sprocket |
| Chain Used: | No. 140, 1 3/4 in. Pitch ANSI Chain | Bearing Type: | Needle |
| Chain Pitch (in): | 1.75 in | Shaft Length: | 4 |
| Category: | Sprockets and Idlers | Outside Diameter (in): | 7.01 in |
| Number of teeth: | 11 |
General Specifications
| UPC: | 662289264544 | Weight: | 10.57 LB |
| HTC: | 8483.90.1050 | Country of Origin: | United States of America |

