Browning Idler Sprocket - HND40B19 IDLER
Part #:1297373
Catalog #:HND40B19 IDLER
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.5 in | Chain Used: | No. 40-2, 1/2 in. Pitch ANSI Chain |
| Bearing Type: | Needle | Outside Diameter (in): | 3.28 in |
| Shaft Length: | 2.125 | Category: | Sprockets and Idlers |
| Product Type: | Idler Sprocket | Number of Strands: | 2 |
| Number of teeth: | 19 |
General Specifications
| UPC: | 662289304509 | Weight: | 1.63 LB |
| Packaged Length: | 3.80 IN | Packaged Width: | 3.30 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

