Browning Idler Sprocket - HND50B17 IDLER
Part #:1297381
Catalog #:HND50B17 IDLER
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Category: | Sprockets and Idlers | Outside Diameter (in): | 3.72 in |
| Shaft Length: | 2.125 | Product Type: | Idler Sprocket |
| Chain Pitch (in): | 0.625 in | Chain Used: | No. 50-2, 5/8 in. Pitch ANSI Chain |
| Number of Strands: | 2 | Bearing Type: | Needle |
| Number of teeth: | 17 |
General Specifications
| UPC: | 662289214525 | Weight: | 2.27 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 4.20 IN |
| Packaged Height: | 1.60 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

