Browning Idler Sprocket - HND60B17 IDLER
Part #:1297399
Catalog #:HND60B17 IDLER
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bearing Type: | Needle | Product Type: | Idler Sprocket |
| Shaft Length: | 3.125 | Chain Pitch (in): | 0.75 in |
| Number of Strands: | 2 | Category: | Sprockets and Idlers |
| Chain Used: | No. 60-2, 3/4 in. Pitch ANSI Chain | Outside Diameter (in): | 4.46 in |
| Number of teeth: | 17 |
General Specifications
| UPC: | 662289114559 | Weight: | 4.21 LB |
| Packaged Length: | 4.70 IN | Packaged Width: | 4.70 IN |
| Packaged Height: | 2.10 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

