Browning Idler Sprocket - HND80B13 IDLER
Part #:1297407
Catalog #:HND80B13 IDLER
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Shaft Length: | 3.125 | Bearing Type: | Needle |
| Outside Diameter (in): | 4.66 in | Number of Strands: | 2 |
| Chain Used: | No. 80-2, 1 in. Pitch ANSI Chain | Product Type: | Idler Sprocket |
| Chain Pitch (in): | 1 in | Category: | Sprockets and Idlers |
| Number of teeth: | 13 |
General Specifications
| UPC: | 662289244584 | Weight: | 5.25 LB |
| Packaged Length: | 5.30 IN | Packaged Width: | 5.40 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

