Browning Idler Sprocket - HND100B11 IDLER
Part #:1297415
Catalog #:HND100B11 IDLER
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Idler Sprocket | Bearing Type: | Needle |
| Chain Used: | No. 100-2, 1 1/4 in. Pitch ANSI Chain | Chain Pitch (in): | 1.25 in |
| Number of Strands: | 2 | Shaft Length: | 4 |
| Category: | Sprockets and Idlers | Outside Diameter (in): | 5.01 in |
| Number of teeth: | 11 |
General Specifications
| UPC: | 662289174539 | Weight: | 6.67 LB |
| Packaged Length: | 5.30 IN | Packaged Width: | 5.40 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

