Browning Idler Sprocket - HB40A17X5/8 IDLER
Part #:1297449
Catalog #:HB40A17X5/8 IDLER
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bearing Type: | Ball | Number of Strands: | 1 |
| Category: | Sprockets and Idlers | Pitch Diameter (in): | 2.721 in |
| Product Type: | Idler Sprocket | Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain |
| Outside Diameter (in): | 2.96 in | Chain Pitch (in): | 0.5 in |
| Number of teeth: | 17 |
General Specifications
| UPC: | 662289204564 | Weight: | 0.48 LB |
| Packaged Length: | 3.10 IN | Packaged Width: | 3.30 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

