Browning Idler Sprocket - HB60A13X5/8 IDLER
Part #:1297464
Catalog #:HB60A13X5/8 IDLER
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Category: | Sprockets and Idlers | Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain |
| Number of Strands: | 1 | Chain Pitch (in): | 0.75 in |
| Outside Diameter (in): | 3.49 in | Pitch Diameter (in): | 3.134 in |
| Product Type: | Idler Sprocket | Bearing Type: | Ball |
| Number of teeth: | 13 |
General Specifications
| UPC: | 662289254613 | Weight: | 0.86 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 3.70 IN |
| Packaged Height: | 1.90 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

