Browning Idler Sprocket - HB80A12X3/4 IDLER
Part #:1297472
Catalog #:HB80A12X3/4 IDLER
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands: | 1 | Bearing Type: | Ball |
| Pitch Diameter (in): | 3.864 in | Chain Pitch (in): | 1 in |
| Outside Diameter (in): | 4.33 in | Product Type: | Idler Sprocket |
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Category: | Sprockets and Idlers |
| Number of teeth: | 12 |
General Specifications
| UPC: | 662289184644 | Weight: | 1.41 LB |
| HTC: | 8483.90.1050 | Country of Origin: | United States of America |

