Browning Tightener Shaft - N2 TIGHTENER SHAFT
Part #:1296946
Catalog #:N2 TIGHTENER SHAFT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Length (in): | 3.375 in | Shaft Length: | 2.125 |
| Diameter: | 1 | Type: | Tightener Shafts |
| Category: | Drive Tighteners & Idlers |
General Specifications
| UPC: | 662289124138 | Weight: | 0.75 LB |
| Packaged Length: | 3.56 IN | Packaged Width: | 3.56 IN |
| Packaged Height: | 1.44 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

