Browning Tightener Shaft - N3 TIGHTENER SHAFT
Part #:1296953
Catalog #:N3 TIGHTENER SHAFT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diameter: | 1 | Type: | Tightener Shafts |
| Category: | Drive Tighteners & Idlers | Overall Length (in): | 4.375 in |
| Shaft Length: | 3.125 |
General Specifications
| UPC: | 662289254163 | Weight: | 1.06 LB |
| Packaged Length: | 5.40 IN | Packaged Width: | 5.20 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

