Browning Tightener Shaft - N4 TIGHTENER SHAFT
Part #:1296961
Catalog #:N4 TIGHTENER SHAFT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Tightener Shafts | Shaft Length: | 4.125 |
| Category: | Drive Tighteners & Idlers | Diameter: | 1 |
| Overall Length (in): | 5.375 in |
General Specifications
| UPC: | 662289184194 | Weight: | 1.28 LB |
| Packaged Length: | 5.40 IN | Packaged Width: | 5.20 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

