Browning Tightener Shaft - N5 TIGHTENER SHAFT
Part #:1296979
Catalog #:N5 TIGHTENER SHAFT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Shaft Length: | 4 | Type: | Tightener Shafts |
| Category: | Drive Tighteners & Idlers | Diameter: | 1.5 |
| Overall Length (in): | 5.6875 in |
General Specifications
| UPC: | 662289234219 | Weight: | 2.70 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

