Browning Tightener Shaft - N6 TIGHTENER SHAFT
Part #:1296987
Catalog #:N6 TIGHTENER SHAFT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Length (in): | 7.6875 in | Shaft Length: | 6 |
| Category: | Drive Tighteners & Idlers | Diameter: | 1.5 |
| Type: | Tightener Shafts |
General Specifications
| UPC: | 662289164240 | Weight: | 3.69 LB |
| Packaged Length: | 6.60 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 1.90 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

