Browning V-Belt Idler Pulley - NAK30 IDLER
Part #:1297019
Catalog #:NAK30 IDLER
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Category: | V-Belt Idlers | Belt Size: | 4L or A |
| Outside Diameter (in): | 3.05 in | Type: | V-Belt |
| Number of Grooves: | 1 |
General Specifications
| UPC: | 662289274222 | Weight: | 0.93 LB |
| Packaged Length: | 3.10 IN | Packaged Width: | 3.20 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

