Browning V-Belt Idler Pulley - NAK41 IDLER
Part #:1297027
Catalog #:NAK41 IDLER
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | V-Belt | Outside Diameter (in): | 3.95 in |
| Number of Grooves: | 1 | Category: | V-Belt Idlers |
| Belt Size: | 4L or A |
General Specifications
| UPC: | 662289104253 | Weight: | 1.81 LB |
| Packaged Length: | 4.80 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 1.60 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

