Browning V-Belt Idler Pulley - NBK40 IDLER
Part #:1297035
Catalog #:NBK40 IDLER
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | V-Belt | Outside Diameter (in): | 3.95 in |
| Category: | V-Belt Idlers | Belt Size: | 5L or B |
| Number of Grooves: | 1 |
General Specifications
| UPC: | 662289224289 | Weight: | 1.55 LB |
| Packaged Length: | 4.60 IN | Packaged Width: | 4.70 IN |
| Packaged Height: | 1.60 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

