Browning V-Belt Idler Pulley - NBK52 IDLER
Part #:1297043
Catalog #:NBK52 IDLER
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Category: | V-Belt Idlers | Outside Diameter (in): | 4.95 in |
| Belt Size: | 5L or B | Type: | V-Belt |
| Number of Grooves: | 1 |
General Specifications
| UPC: | 662289154234 | Weight: | 1.94 LB |
| Packaged Length: | 5.60 IN | Packaged Width: | 5.70 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

