A2L COMPLIANT
For more information on A2L Compliant,
click here.
Century Ventilation Motor, 1/15 HP, 1 Ph, 60 Hz, 115 V, 1050 RPM, 1 Speed, 4.4" Diameter, OAO - 50
Part #:50
Catalog #:50
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/15 Hp |
| Output KW: | 0.05 kW | Voltage: | 115 V |
| Speed: | 1050 rpm | Service Factor: | 1 |
| Frame: | 4.4 | Enclosure: | Open Air Over |
| Thermal Protection: | Automatic | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 2.5 A |
| Duty: | Continuous Air Over | Insulation Class: | A |
| UL: | Recognized | CSA: | N |
| CE: | Y | A2L Status: | A2L Compliant |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Shaded Pole | Starting Method: | Across The Line |
| Poles: | 6 | Rotation: | Clockwise Shaft End |
| Mounting: | Extended Studs | Motor Orientation: | Horizontal |
| Drive End Bearing: | Sleeve | Opp Drive End Bearing: | Sleeve |
| Frame Material: | Rolled Steel | Shaft Type: | Flat |
| Overall Length: | 6.54 in | Shaft Diameter: | 0.375 in |
| Shaft Extension: | 3/8 X 2 1/2 in |
General Specifications
| UPC: | 786674005991 | Weight: | 8.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 8.00 IN | HTC: | 8501.40.2040 |
| Country of Origin: | United Kingdom |

