FASCO Contactor 3 Pole, 30 Amps, 208/240 Volts - H330C
Part #:H330C
Catalog #:H330C
KEY FEATURES
- Definite Purpose Contactor
- Number of Poles: 3
- Locked Rotor Amps: 180 / 150 / 120
- Resistive AMPS: 40
- Coil AC Volts: 208/240
- Coil VA Inrush 60 HZ: 60, Coil VA Sealed 60 HZ: 6
- Coil VA Inrush 50 HZ: 65, Coil VA Sealed 50 HZ: 7.5
- HP 120 Volts 1 Phase: 2, HP 208 Volts 1 Phase: 0, HP 240 Volts 1 Phase: 5, HP 208 Volts 3 Phase: 0, HP 240 Volts 3 Phase: 10, HP 480 Volts 3 Phase: 15, HP 600 Volts 3 Phase: 20
- Length x Width x Height: 3.25" x 1.76" x 2.99"
- Includes: Mounting Plate, Quick Connect Terminals, Binding Head Screws
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.

