LEESON Explosion Proof Motor, 0.75 HP, 90 V, 1750 RPM, S56C Frame, TENV - 118018.00
Part #:118018.00
Catalog #:118018.00
Model #:C6D17EK4A
KEY FEATURES
- Rugged mechanical construction
- Meets all safety requirements
- UL and CSA listed
- Leads exit thru 3/4”-14NPT Pipe nipple at top of frame opposite shaft end
- Conduit box optional - see below
- Pilot duty thermostats -standard (connect to SCR control)
- Thermostats rated for continuous duty with full wave SCR(thyristor) controls.
- Double shielded, pre lubricated ball bearings - standard
- Easy brush access for field service
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Output HP: | 0.75 Hp | Output KW: | 0.56 kW |
| Voltage: | 90 V | Speed: | 1750 rpm |
| Service Factor: | 1.0 | Frame: | S56C |
| Enclosure: | Totally Enclosed Non Ventilated | Thermal Protection: | Automatic |
| Efficiency: | 82 % | Ambient Temperature: | 40 °C |
| Current: | 7.1 A | Duty: | Continuous |
| Insulation Class: | H | Drive End Bearing Size: | 6203 |
| Opp Drive End Bearing Size: | 6203 | UL: | Recognized |
| CSA: | Y | CE: | N |
Technical Specifications
| Rotation: | Reversible | Mounting: | Rigid C base |
| Overall Length: | 16.41 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 2.1 in | Torque: | 27 LB-IN |
General Specifications
| UPC: | 691720014653 | Weight: | 43.00 LB |
| Packaged Length: | 20.41 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 9.00 IN |

