LEESON Metric Motor, 24 V, 1800 RPM, 63D Frame - M1130297.00
Part #:M1130297.00
Catalog #:M1130297.00
Model #:CIM34D18FC10B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Output KW: | 0.18 kW | Voltage: | 24 V |
| Speed: | 1800 rpm | Service Factor: | 1 |
| Frame: | 63D | Thermal Protection: | No Protection |
| Efficiency: | 76.5 % | Ambient Temperature: | 40 °C |
| Current: | 10.0 A | Duty: | S1 |
| Insulation Class: | F | Drive End Bearing Size: | 6201-13 |
| Opp Drive End Bearing Size: | 6201-13 | UL: | Recognized |
| CSA: | Y | CE: | N |
Technical Specifications
| Rotation: | Reversible | Mounting: | B14 |
| Overall Length: | 8.75 in | Frame Length: | 6.43 in |
| Shaft Diameter: | 0.437 in | Shaft Extension: | 0.905 in |
| Torque: | 135 OZ-IN |
General Specifications
| UPC: | 691720151365 | Weight: | 9.00 LB |
| Packaged Length: | 11.50 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 6.50 IN | Country of Origin: | United States of America |

