LEESON SCR Motor, 1.50 HP, 180 V, 1750 RPM, S56C Frame, TEFC - 108092.00
Part #:108092.00
Catalog #:108092.00
Model #:C4D17FK10H
KEY FEATURES
- UL and CSA Listed, Meeting NEMA MG1 standards.
- Brush holder design provides easy access for motor maintenance.
- Permanent magnet design ensures higher motor efficiency.
- Permanently lubricated sealed bearings extend the lifetime of the motor.
- Compatible with PWM or SCR type controllers.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Output HP: | 1.50 Hp | Output KW: | 1.1 kW |
| Voltage: | 180 V | Speed: | 1750 rpm |
| Service Factor: | 1.0 | Frame: | S56C |
| Enclosure: | Totally Enclosed Fan Cooled | Thermal Protection: | No Protection |
| Efficiency: | 86.5 % | Ambient Temperature: | 40 °C |
| Current: | 7.6 A | Duty: | Continuous |
| Insulation Class: | H | Drive End Bearing Size: | 6203 |
| Opp Drive End Bearing Size: | 6203 | UL: | Recognized |
| CSA: | Y | CE: | N |
Technical Specifications
| Rotation: | Reversible | Mounting: | Rigid C base |
| Overall Length: | 16.82 in | Frame Length: | 9.47 in |
| Shaft Diameter: | 0.625 in | Shaft Extension: | 2.06 in |
| Torque: | 54 LB-IN |
General Specifications
| UPC: | 691720006771 | Weight: | 51.00 LB |
| Packaged Length: | 19.50 IN | Packaged Width: | 10.44 IN |
| Packaged Height: | 10.88 IN | Country of Origin: | United States of America |

