LEESON SCR Motor, 2 HP, 180 V, 1750 RPM, KS182TC Frame, TEFC - 128001.00
Part #:128001.00
Catalog #:128001.00
Model #:C182D17FK3B
KEY FEATURES
- UL and CSA Listed, Meeting NEMA MG1 standards.
- Brush holder design provides easy access for motor maintenance.
- Permanent magnet design ensures higher motor efficiency.
- Permanently lubricated sealed bearings extend the lifetime of the motor.
- Compatible with PWM or SCR type controllers.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Output HP: | 2 Hp | Output KW: | 1.5 kW |
| Voltage: | 180 V | Speed: | 1750 rpm |
| Service Factor: | 1.0 | Frame: | KS182TC |
| Enclosure: | Totally Enclosed Fan Cooled | Thermal Protection: | No Protection |
| Efficiency: | 78.8 % | Ambient Temperature: | 40 °C |
| Current: | 9.5 A | Duty: | Continuous |
| Insulation Class: | H | Drive End Bearing Size: | 6205 |
| Opp Drive End Bearing Size: | 6203 | UL: | Recognized |
| CSA: | Y | CE: | N |
Technical Specifications
| Rotation: | Reversible | Mounting: | Rigid C base |
| Overall Length: | 19.34 in | Frame Length: | 14.63 in |
| Shaft Diameter: | 0.875 in | Shaft Extension: | 2.13 in |
| Torque: | 72 LB-IN |
General Specifications
| UPC: | 691720016992 | Weight: | 87.00 LB |
| Packaged Length: | 23.38 IN | Packaged Width: | 12.38 IN |
| Packaged Height: | 10.75 IN | Country of Origin: | United States of America |

