LEESON Sub-Fractional Motor, 0.25 HP, 180 V, 1750 RPM, 34 Frame, TEFC - M1130120.00
Part #:M1130120.00
Catalog #:M1130120.00
Model #:CM34D17FC4E
KEY FEATURES
- Compact and space saving design.
- External access to brushes supprots easy replacement for prolonged motor life.
- Double-shielded ball bearings provide longer service life.
- Reversible rotation allows greater flexibility within the application.
- High starting torque on start-up, to achieve a higher starting load required in sub-fractional applications.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Output HP: | 0.25 Hp | Output KW: | 0.19 kW |
| Voltage: | 180 V | Speed: | 1750 rpm |
| Service Factor: | 1.0 | Frame: | 34 |
| Enclosure: | Totally Enclosed Fan Cooled | Thermal Protection: | No Protection |
| Efficiency: | 77.2 % | Ambient Temperature: | 40 °C |
| Current: | 1.3 A | Duty: | Continuous |
| Insulation Class: | F | Drive End Bearing Size: | 6003 |
| Opp Drive End Bearing Size: | 6201-13 | UL: | Recognized |
| CSA: | Y | CE: | Y |
Technical Specifications
| Rotation: | Reversible | Mounting: | Round |
| Overall Length: | 10.65 in | Frame Length: | 7.18 in |
| Shaft Diameter: | 0.625 in | Shaft Extension: | 2.06 in |
| Torque: | 9 LB-IN |
General Specifications
| UPC: | 691720091395 | Weight: | 14.00 LB |
| Packaged Length: | 14.63 IN | Packaged Width: | 8.13 IN |
| Packaged Height: | 11.25 IN | Country of Origin: | United States of America |

