LEESON Parallel Shaft Gearmotor, 0.25 HP, 1 Ph, 60 Hz, 115/208-230 V, 26 RPM, 48Y Frame, TEFC - 107002.00
Part #:107002.00
Catalog #:107002.00
Model #:C4C17FZ26C
KEY FEATURES
- Rugged die cast aluminum gear housing supplies maximum gear and bearing support.
- Heavy duty industrial oil seals keep lubricant in and dirt out.
- All gearing designed and rated to AGMA Class 9 Standards, and to withstand momentary shock overload of 200%.
- Capacitor start designs rated for 115/230 VAC 60 HZ input.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.25 Hp |
| Output KW: | 0.19 kW | Voltage: | 115/208-230 V |
| Speed: | 26 rpm | Service Factor: | 1.15 |
| Frame: | 48Y | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 5.4/2.7 A |
| Duty: | Continuous | Insulation Class: | B |
| KVA Code: | M | Drive End Bearing Size: | 6203 |
| Opp Drive End Bearing Size: | 6203 | UL: | Recognized |
| CSA: | Y | CE: | N |
Technical Specifications
| Rotation: | Reversible | Mounting: | Special |
| Shaft Type: | Parallel | Overall Length: | 13.42 in |
| Frame Length: | 5.50 in | Shaft Diameter: | 0.750 in |
| Shaft Extension: | 1.5 in | Torque: | 569 LB-IN |
General Specifications
| UPC: | 691720006306 | Weight: | 34.00 LB |
| Packaged Length: | 19.50 IN | Packaged Width: | 10.44 IN |
| Packaged Height: | 10.88 IN | Country of Origin: | United States of America |

