LEESON Parallel Shaft Gearmotor, 0.06 HP, 1 Ph, 60 Hz, 115 V, 15 RPM, 38 Frame, TENV - M1145023.00
Part #:M1145023.00
Catalog #:M1145023.00
Model #:CM38P17NZ20C
KEY FEATURES
- Permanent split capacitor design rated for 115/230VAC 60/50 HZ input
- Precision machined in-line steel gears
- First stage steel helical gear followed by spur-type gears
- Lubrication is permanent semi-fluid grease, reducing possibility of leakage
- Output shafts have needle bearings for high load capacities
- Shafts are hardened steel
- Optional conduit box available
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.06 Hp |
| Output KW: | 0.04 kW | Voltage: | 115 V |
| Speed: | 15 rpm | Service Factor: | 1 |
| Frame: | 38 | Enclosure: | Totally Enclosed Non Ventilated |
| Thermal Protection: | No Protection | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 1.0/0.50 A |
| Duty: | Continuous | Insulation Class: | F |
| KVA Code: | D | Drive End Bearing Size: | 6201 |
| Opp Drive End Bearing Size: | 6201 | UL: | Recognized |
| CSA: | Y | CE: | Y |
Technical Specifications
| Rotation: | Reversible | Mounting: | Special |
| Shaft Type: | Parallel | Overall Length: | 10.46 in |
| Frame Length: | 5.13 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.5 in | Torque: | 250 LB-IN |
General Specifications
| UPC: | 691720092064 | Weight: | 16.00 LB |
| Packaged Length: | 16.50 IN | Packaged Width: | 7.68 IN |
| Packaged Height: | 6.69 IN | Country of Origin: | United States of America |

