LEESON Parallel Shaft Gearmotor, 0.25 HP, 3 Ph, 60 Hz, 208-230/460 V, 173 RPM, 42Y Frame, TEFC - 096069.00
Part #:096069.00
Catalog #:096069.00
Model #:C42T17FZ32A
KEY FEATURES
- Designed with the exclusive Inverter Rated Insulation System (IRIS)
- Provides superior protection against voltage spikes induced by variable frequency drives
- Double shielded motor ball bearings
- Needle bearings in the parallel shaft gearboxes
- Steel conduit box provided as Standard
- Finished in high gloss hardened black enamel paint
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 0.25 Hp |
| Output KW: | 0.19 kW | Voltage: | 208-230/460 V |
| Speed: | 173 rpm | Service Factor: | 1 |
| Frame: | 42Y | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 1.2/0.60 A |
| Duty: | Continuous | Insulation Class: | F |
| KVA Code: | L | Drive End Bearing Size: | 6203 |
| Opp Drive End Bearing Size: | 6201 | UL: | Recognized |
| CSA: | Y | CE: | N |
Technical Specifications
| Rotation: | Reversible | Mounting: | Special |
| Shaft Type: | Parallel | Overall Length: | 13.07 in |
| Frame Length: | 6.00 in | Shaft Diameter: | 0.750 in |
| Shaft Extension: | 1.625 in | Torque: | 92 LB-IN |
General Specifications
| UPC: | 691720347188 | Weight: | 26.00 LB |
| Packaged Length: | 19.50 IN | Packaged Width: | 10.44 IN |
| Packaged Height: | 10.88 IN | Country of Origin: | United States of America |

