LEESON Parallel Shaft Gearmotor, 0.33 HP, 3 Ph, 60 Hz, 230 V, 173 RPM, 42Y Frame, TEFC - 096015.00
Part #:096015.00
Catalog #:096015.00
Model #:C42T17FZ16B
KEY FEATURES
- All rated for 60/50 Hz operation except hi-torque single-phase which are 60 Hz only
- Rugged die cast aluminum gear housing for maximum gear and bearing support
- Precision machined gearing, hardened for maximum load capability
- All gearing designed and rated to AGMA class 9 standards, and to withstand momentary shock overload of 200%
- Oversized output bearings for greater overhung load capacity and long life
- High carbon alloy output shaft provides maximum strength and rigidity
- All needle bearing journals are precision ground after heat treating to provide maximum fit and finish
- Heavy duty industrial oil seals keep lubricant in and dirt out; Gears and bearings are splash lubricated with permanent, heavy duty gear oil; Run capacitor supplied at no additional cost for single phase designs
- Three phase and hi-torque single phase models include conduit box, other single phase models do not; These gearmotors are designed for mounting at any angle, but motor below the reducer should be avoided to prevent leakage of lubricant into the motor should the motor shaft seal fail
- Overhung load capacities shown are at center of output shaft; Optional conduit box available
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 0.33 Hp |
| Output KW: | 0.25 kW | Voltage: | 230 V |
| Speed: | 173 rpm | Service Factor: | 1 |
| Frame: | 42Y | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 1.6/0.80 A |
| Duty: | Continuous | Insulation Class: | F |
| KVA Code: | L | Drive End Bearing Size: | 6203 |
| Opp Drive End Bearing Size: | 6201 | UL: | Recognized |
| CSA: | Y | CE: | N |
Technical Specifications
| Rotation: | Reversible | Mounting: | Special |
| Shaft Type: | Parallel | Overall Length: | 13.81 in |
| Frame Length: | 6.75 in | Shaft Diameter: | 0.750 in |
| Shaft Extension: | 1.625 in | Torque: | 109 LB-IN |
General Specifications
| UPC: | 691720000908 | Weight: | 21.90 LB |
| Packaged Length: | 19.50 IN | Packaged Width: | 10.44 IN |
| Packaged Height: | 10.88 IN | Country of Origin: | United States of America |

