LEESON Parallel Shaft Gearmotor, 0.06 HP, 1 Ph, 60 Hz, 115 V, 142 RPM, 31 Frame, TEFC - M1125132.00
Part #:M1125132.00
Catalog #:M1125132.00
Model #:CM31P17FZ6A
KEY FEATURES
- Permanent split capacitor design rated for 115VAC 60 HZ input
- Precision machined in-line steel gears
- First stage steel helical gear followed by spur-type gears
- Lubrication is permanent semi-fluid grease, reducing possibility of leakage
- Output shafts have needle bearings for high load capacities
- Shafts are hardened steel
- Optional conduit box and PZ gearmotor mounting bracket available
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.06 Hp |
| Output KW: | 0.04 kW | Voltage: | 115 V |
| Speed: | 142 rpm | Service Factor: | 1 |
| Frame: | 31 | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 0.90 A |
| Duty: | Continuous | Insulation Class: | F |
| KVA Code: | C | Drive End Bearing Size: | 6000 |
| Opp Drive End Bearing Size: | 6000 | UL: | Recognized |
| CSA: | Y | CE: | Y |
Technical Specifications
| Rotation: | Reversible | Mounting: | Special |
| Shaft Type: | Parallel | Overall Length: | 9.62 in |
| Frame Length: | 4.63 in | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 1 in | Torque: | 24 LB-IN |
General Specifications
| UPC: | 691720091319 | Weight: | 10.00 LB |
| Packaged Length: | 15.25 IN | Packaged Width: | 7.13 IN |
| Packaged Height: | 5.63 IN | Country of Origin: | United States of America |

