LEESON Right Angle Gearmotor, 0.16 HP, 1 Ph, 60 Hz, 110 V, 83 RPM, 38 Frame, TEFC - M1145039.00
Part #:M1145039.00
Catalog #:M1145039.00
Model #:CM38P17FZ18B
KEY FEATURES
- Permanent split capacitor design rated for 115/230VAC 60/50 HZ input
- Worm-type right-angle gearing features hardened, steel worm with bronze worm wheel for long life and quiet operation
- Precision machined aluminum gear housing
- Lubrication is permanent with an oil bath
- Gearbox has all ball bearings
- Output shaft is field interchangeable from left hand to right hand style by reassembly
- Double output shaft available as a factory option
- Optional conduit box available
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.16 Hp |
| Output KW: | 0.12 kW | Voltage: | 110 V |
| Speed: | 83 rpm | Service Factor: | 1 |
| Frame: | 38 | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 2.0/1.0 A |
| Duty: | Continuous | Insulation Class: | F |
| KVA Code: | D | Drive End Bearing Size: | 6201 |
| Opp Drive End Bearing Size: | 6201 | UL: | Recognized |
| CSA: | Y | CE: | Y |
Technical Specifications
| Rotation: | Reversible | Mounting: | Special |
| Shaft Type: | Right Angle | Overall Length: | 12.31 in |
| Frame Length: | 5.88 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.8 in | Torque: | 75 LB-IN |
General Specifications
| UPC: | 691720092217 | Weight: | 19.00 LB |
| Packaged Length: | 16.50 IN | Packaged Width: | 7.68 IN |
| Packaged Height: | 6.69 IN | Country of Origin: | United States of America |

