LEESON Parallel Shaft Gearmotor, 0.05 HP, 90 V, 20 RPM, 30 Frame, TENV - M1115000.00
Part #:M1115000.00
Catalog #:M1115000.00
Model #:985.622G
KEY FEATURES
- Performance matched for continuous duty.
- Output shafts have needle bearings to handle high load capacities.
- Lubrication is permanent semi-fluid grease, reducing possibility of leakage.
- Precision machined in-line steel gears.
- Optional conduit box and PZ gearmotor mounting brackets available.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Output HP: | 0.05 Hp | Output KW: | 0.04 kW |
| Voltage: | 90 V | Speed: | 20 rpm |
| Service Factor: | 1.0 | Frame: | 30 |
| Enclosure: | Totally Enclosed Non Ventilated | Thermal Protection: | No Protection |
| Efficiency: | 37.3 % | Ambient Temperature: | 40 °C |
| Current: | 0.54 A | Duty: | Continuous |
| Insulation Class: | F | Drive End Bearing Size: | 6000 |
| Opp Drive End Bearing Size: | 6000 | UL: | Recognized |
| CSA: | Y | CE: | Y |
Technical Specifications
| Rotation: | Reversible | Mounting: | Special |
| Shaft Type: | Parallel | Overall Length: | 9.30 in |
| Frame Length: | 2.99 in | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 1 in | Torque: | 100 LB-IN |
General Specifications
| UPC: | 691720090572 | Weight: | 6.00 LB |
| Packaged Length: | 16.50 IN | Packaged Width: | 7.68 IN |
| Packaged Height: | 6.69 IN | Country of Origin: | United States of America |

