LEESON Right Angle Gearmotor, 0.25 HP, 90 V, 125 RPM, 34 Frame, TENV - M1135044.00
Part #:M1135044.00
Catalog #:M1135044.00
Model #:CM34D25NZ12C
KEY FEATURES
- Precision machined aluminum gear housing.
- Output shaft is field interchangeable from left hand to right hand style by re-assembly.
- Performance matched for continuous duty service.
- Lubrication is permanent semi-fluid grease, reducing possibility of leakage.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Output HP: | 0.25 Hp | Output KW: | 0.19 kW |
| Voltage: | 90 V | Speed: | 125 rpm |
| Service Factor: | 1.0 | Frame: | 34 |
| Enclosure: | Totally Enclosed Non Ventilated | Thermal Protection: | No Protection |
| Efficiency: | 39.6 % | Ambient Temperature: | 40 °C |
| Current: | 2.3 A | Duty: | Continuous |
| Insulation Class: | H | Drive End Bearing Size: | 6201 |
| Opp Drive End Bearing Size: | 6201 | UL: | Recognized |
| CSA: | Y | CE: | Y |
Technical Specifications
| Rotation: | Reversible | Mounting: | Special |
| Shaft Type: | Right Angle | Overall Length: | 12.64 in |
| Frame Length: | 5.81 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.8 in | Torque: | 90 LB-IN |
General Specifications
| UPC: | 691720091647 | Weight: | 14.00 LB |
| Packaged Length: | 16.50 IN | Packaged Width: | 7.68 IN |
| Packaged Height: | 6.69 IN | Country of Origin: | United States of America |

