LEESON White Duck™ Right Angle Gearmotor, 0.13 HP, 90 V, 42 RPM, 31 Frame, TENV - M1125275.00
Part #:M1125275.00
Catalog #:M1125275.00
Model #:CM31D25VZ3B
KEY FEATURES
- 303 stainless steel gearbox output shaft
- Frame, end shields, armature and interior components protected by enamel and polyester compounds for resistance to moisture, acids, alkalies and oil
- Cast conduit box with threaded conduit holes and Nitrile gaskets keep water out
- Conduit box cover is made from 304 stainless steel
- For any condensation that may accumulate inside the motor, a one-way stainless steel vapor vent is provided
- All hardware is stainless steel; Painted with white epoxy for superior corrosion resistance and protection
- Machined fits between the end bells and motor frame are sealed with gaskets; Thru-bolt heads and nuts sealed with fiber washers
- O-rings under each threaded brush cover; Worm-type right-angle gearing features hardened, steel worm with bronze worm wheel for long life and quiet operation
- Precision PMAChined aluminum gear housing; Lubrication is permanent with an oil bath; Gearbox has all ball bearings
- Output shaft is field interchangeable from left hand to right hand style by reassembly; Double output shaft available as a factory option
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Output HP: | 0.13 Hp | Output KW: | 0.10 kW |
| Voltage: | 90 V | Speed: | 42 rpm |
| Service Factor: | 1 | Frame: | 31 |
| Enclosure: | Totally Enclosed Non Ventilated | Thermal Protection: | No Protection |
| Efficiency: | 19 % | Ambient Temperature: | 40 °C |
| Current: | 2.2 A | Duty: | Continuous |
| Insulation Class: | F | Drive End Bearing Size: | 6201 |
| Opp Drive End Bearing Size: | 6201 | UL: | Recognized |
| CSA: | Y | CE: | Y |
Technical Specifications
| Rotation: | Reversible | Mounting: | Special |
| Shaft Type: | Right Angle | Overall Length: | 10.86 in |
| Frame Length: | 3.94 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.8 in | Torque: | 80 LB-IN |
General Specifications
| UPC: | 691720346167 | Weight: | 11.00 LB |
| Packaged Length: | 15.25 IN | Packaged Width: | 7.13 IN |
| Packaged Height: | 5.63 IN | Country of Origin: | United States of America |

