LEESON Premium Duck™ 0.50 HP General Purpose, 3 phase, 1800 RPM, 208-230/460 V, 71 Frame, TENV - 103396.00
Part #:103396.00
Catalog #:103396.00
Model #:CZ4T17VZ3A
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use.
- Full stainless steel exterior promotes resistance to water and chemical corrosion.
- Stainless steel output shaft seals protect against external contaminants.
- Insulation system offers superior protection against voltage spikes.
- Double sealed bearing construction extends the lifetime of the motor.
- LEESON® motors. Motors and solutions at our core™
- Operational at 208-230/460 V @60HZ. Nameplate image may vary from actual product.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 0.50 & 0.50 Hp |
| Output KW: | 0.37 & 0.37 kW | Voltage: | 230/460 & 190/380 V |
| Speed: | 1725 & 1425 rpm | Service Factor: | 1.15 & 1.0 |
| Frame: | 71 | Enclosure: | Totally Enclosed Non Ventilated |
| Thermal Protection: | No Protection | Efficiency: | 76 & 78.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 & 50 Hz |
| Current: | 1.8/0.9 & 1.9/0.95 A | Power Factor: | 74 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | B | KVA Code: | K |
| Drive End Bearing Size: | 6204 | Opp Drive End Bearing Size: | 6204 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 56 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Induction Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Reversible |
| Resistance Main: | 0 Ohms | Mounting: | Round |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Stainless Steel |
| Shaft Type: | IEC | Overall Length: | 11.58 in |
| Frame Length: | 7.25 in | Shaft Diameter: | 0.562 in |
| Shaft Extension: | 1.18 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720989395 | Weight: | 37.60 LB |
| Packaged Length: | 19.50 IN | Packaged Width: | 10.44 IN |
| Packaged Height: | 10.88 IN | Country of Origin: | United States of America |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Full Load | 0.82 | 100.0 | 24.00 | 100.0 | 1,725 | 0.00 | 0.0 | 0.50 |
| Locked-Rotor | 5.30 | 646.0 | 106.00 | 442.0 | 0 | 0.00 | 0.0 | 0.50 |
| Break-Down | 4.50 | 549.0 | 100.00 | 417.0 | 760 | 0.00 | 0.0 | 0.50 |
| Pull-Up | 5.00 | 0.0 | 100.70 | 0.0 | 0 | 0.00 | 0.0 | 0.50 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % |
| Current (Amps) | 0.50 | 0.55 | 0.62 | 0.70 | 0.82 | 0.89 | 0.94 |
| Rated Output (KW) | 0.08 | 0.16 | 0.27 | 0.38 | 0.48 | 0.55 | 0.60 |
| Efficiency (%) | 0.0 | 58.1 | 69.1 | 73.8 | 75.8 | 76.7 | 76.0 |
| Power Factor (%) | 18.3 | 37.4 | 55.4 | 67.0 | 74.4 | 77.2 | 79.3 |
| Speed (RPM) | 1,793 | 1,778 | 1,759 | 1,741 | 1,722 | 1,715 | 1,701 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 86.0 | 95.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 6.00 | 12.00 | 18.00 | 24.00 | 27.60 | 30.00 |

