LEESON Aluminium Motor, 0.25 & 0.25 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 3600 & 3000 RPM, 63 Frame, TEFC - R360
Part #:063T34FH5401
Catalog #:R360
Model #:63T34FH5401A
KEY FEATURES
- High-efficiency design utilizes low-loss steel laminations for optimum power and performance.
- Inverter rated insulation system exceeds NEMA MG1 Part 31. No lead lengths restrictions on 460V systems or less (as noted).
- IP55 weatherproof enclosure for use in a wide range of applications.
- Double-shielded bearings extend the service life of the motor.
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 0.25 & 0.25 Hp |
| Output KW: | 0.19 & 0.19 kW | Voltage: | 230/460 & 200/400 V |
| Speed: | 3430 & 2760 rpm | Service Factor: | 1.15 & 1.15 |
| Frame: | 63 | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 72 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 & 50 Hz |
| Current: | .84/.42 & 1.0/.5 A | Power Factor: | 77 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | B | KVA Code: | J |
| Drive End Bearing Size: | 6202 | Opp Drive End Bearing Size: | 6202 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 55 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Inverter Rated | Starting Method: | Line Or Inverter |
| Poles: | 2 | Rotation: | Reversible |
| Resistance Main: | 23.5 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Aluminum |
| Shaft Type: | IEC | Overall Length: | 8.54 in |
| Frame Length: | 4.44 in | Shaft Diameter: | 0.428 in |
| Shaft Extension: | 0.9 in | Assembly/Box Mounting: | F3 |
| Inverter Load: | CONSTANT 20:1 |
General Specifications
| UPC: | 722856027023 | Weight: | 30.00 LB |
| Packaged Length: | 10.19 IN | Packaged Width: | 6.89 IN |
| Packaged Height: | 7.68 IN | HTC: | 8501.51.4040 |
| Country of Origin: | China |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Locked-Rotor | 5.10 | 18.00 | 300.0 | 0 | 0.25 | |||
| Break-Down | 0.00 | 21.00 | 350.0 | 0 | 0.25 | |||
| Pull-Up | 0.00 | 0.00 | 0.0 | 0 | 0.25 | |||
| Full Load | 0.84 | 6.00 | 100.0 | 3,423 | 0.25 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % |
| Current (Amps) | 0.28 | 0.30 | 0.33 | 0.38 | 0.42 | 0.49 | 0.55 |
| Rated Output (KW) | 0.04 | 0.10 | 0.15 | 0.20 | 0.26 | 0.30 | 0.37 |
| Efficiency (%) | 0.0 | 50.8 | 64.0 | 69.3 | 71.9 | 73.7 | 71.6 |
| Power Factor (%) | 17.3 | 41.4 | 56.4 | 66.1 | 77.1 | 78.2 | 84.9 |
| Speed (RPM) | 3,580 | 3,539 | 3,506 | 3,467 | 3,423 | 3,386 | 3,333 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 20.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 1.60 | 3.00 | 4.50 | 6.10 | 7.40 | 9.00 |

