LEESON Aluminium Motor, 0.33 & 0.33 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1800 & 1500 RPM, 71 Frame, TEFC - R364
Part #:071T17FH5405
Catalog #:R364
Model #:71T17FH5405A
KEY FEATURES
- High-efficiency design utilizes low-loss steel laminations for optimum power and performance.
- Inverter rated insulation system exceeds NEMA MG1 Part 31. No lead lengths restrictions on 460V systems or less (as noted).
- IP55 weatherproof enclosure for use in a wide range of applications.
- Double-shielded bearings extend the service life of the motor.
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 0.33 & 0.33 Hp |
| Output KW: | 0.25 & 0.25 kW | Voltage: | 230/460 & 200/400 V |
| Speed: | 1700 & 1380 rpm | Service Factor: | 1.15 & 1.15 |
| Frame: | 71 | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 68 & 66 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 & 50 Hz |
| Current: | 1.4/.70 & 1.5/.75 A | Power Factor: | 66 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | B | KVA Code: | J |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 55 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Inverter Rated | Starting Method: | Line Or Inverter |
| Poles: | 4 | Rotation: | Reversible |
| Resistance Main: | 18.45 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Aluminum |
| Shaft Type: | IEC | Overall Length: | 9.44 in |
| Frame Length: | 4.68 in | Shaft Diameter: | 0.555 in |
| Shaft Extension: | 1.18 in | Assembly/Box Mounting: | F3 |
| Inverter Load: | CONSTANT 20:1 |
General Specifications
| UPC: | 722856027061 | Weight: | 35.00 LB |
| Packaged Length: | 11.22 IN | Packaged Width: | 7.68 IN |
| Packaged Height: | 8.66 IN | HTC: | 8501.51.4040 |
| Country of Origin: | China |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Locked-Rotor | 6.00 | 44.00 | 275.0 | 0 | 0.33 | |||
| Break-Down | 0.00 | 44.80 | 280.0 | 0 | 0.33 | |||
| Full Load | 1.40 | 16.00 | 100.0 | 1,695 | 0.33 | |||
| Pull-Up | 0.00 | 38.40 | 240.0 | 0 | 0.33 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % |
| Current (Amps) | 0.55 | 0.57 | 0.60 | 0.64 | 0.68 | 0.77 | 0.89 |
| Rated Output (KW) | 0.08 | 0.15 | 0.21 | 0.28 | 0.36 | 0.45 | 0.55 |
| Efficiency (%) | 0.0 | 42.3 | 59.2 | 64.9 | 69.4 | 69.2 | 67.9 |
| Power Factor (%) | 17.6 | 32.2 | 44.3 | 55.7 | 66.4 | 73.2 | 77.7 |
| Speed (RPM) | 1,800 | 1,770 | 1,750 | 1,730 | 1,695 | 1,667 | 1,627 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 33.0 | 45.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 3.90 | 8.00 | 12.00 | 16.60 | 21.00 | 25.90 |

