LEESON Aluminium Motor, 0.75 & 0.75 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 & 1000 RPM, 80 Frame, TEFC - R371
Part #:080T11FH5412
Catalog #:R371
Model #:80T11FH5412A
KEY FEATURES
- High-efficiency design utilizes low-loss steel laminations for optimum power and performance.
- Inverter rated insulation system exceeds NEMA MG1 Part 31. No lead lengths restrictions on 460V systems or less (as noted).
- IP55 weatherproof enclosure for use in a wide range of applications.
- Double-shielded bearings extend the service life of the motor.
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 0.75 & 0.75 Hp |
| Output KW: | 0.56 & 0.56 kW | Voltage: | 230/460 & 200/400 V |
| Speed: | 1130 & 910 rpm | Service Factor: | 1.15 & 1.15 |
| Frame: | 80 | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 72 & 68 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 & 50 Hz |
| Current: | 2.7/1.35 & 3.0/1.5 A | Power Factor: | 72 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | B | KVA Code: | H |
| Drive End Bearing Size: | 6204 | Opp Drive End Bearing Size: | 6204 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 55 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Inverter Rated | Starting Method: | Line Or Inverter |
| Poles: | 6 | Rotation: | Reversible |
| Resistance Main: | 7.64 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Aluminum |
| Shaft Type: | IEC | Overall Length: | 11.10 in |
| Frame Length: | 5.31 in | Shaft Diameter: | 0.750 in |
| Shaft Extension: | 1.57 in | Assembly/Box Mounting: | F3 |
General Specifications
| UPC: | 722856027139 | Weight: | 25.00 LB |
| Packaged Length: | 13.39 IN | Packaged Width: | 9.65 IN |
| Packaged Height: | 10.24 IN | HTC: | 8501.51.4040 |
| Country of Origin: | China |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Locked-Rotor | 12.40 | 115.00 | 213.0 | 0 | 0.75 | |||
| Full Load | 2.70 | 54.00 | 100.0 | 1,139 | 0.75 | |||
| Break-Down | 0.00 | 150.00 | 278.0 | 0 | 0.75 | |||
| Pull-Up | 0.00 | 104.00 | 193.0 | 0 | 0.75 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % |
| Current (Amps) | 1.00 | 1.05 | 1.10 | 1.21 | 1.36 | 1.55 | 1.78 |
| Rated Output (KW) | 0.11 | 0.23 | 0.40 | 0.56 | 0.74 | 0.92 | 1.12 |
| Efficiency (%) | 0.0 | 62.0 | 70.8 | 73.9 | 74.2 | 73.1 | 70.4 |
| Power Factor (%) | 13.6 | 27.4 | 45.4 | 58.4 | 68.2 | 74.3 | 79.3 |
| Speed (RPM) | 1,196 | 1,185 | 1,171 | 1,156 | 1,139 | 1,119 | 1,095 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 41.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 13.50 | 27.10 | 40.50 | 54.00 | 67.50 | 81.10 |

