NEW TO LEESON
LEESON Aluminium Motor, 0.75 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 80M Frame, TEFC - R410
Part #:080T17FH5330
Catalog #:R410
Model #:80T17FH5330A
KEY FEATURES
- High-efficiency design utilizes low-loss steel laminations for optimum power and performance.
- Inverter rated insulation system exceeds NEMA MG1 Part 31. No lead lengths restrictions on 460V systems or less (as noted).
- IP55 weatherproof enclosure for use in a wide range of applications.
- Double-shielded bearings extend the service life of the motor.
- LEESON® motors. Motors and solutions at our core™
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 0.75 Hp |
| Output KW: | 0.56 kW | Voltage: | 575 V |
| Speed: | 1690 rpm | Service Factor: | 1.15 |
| Frame: | 80M | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 74 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 1.0 A | Power Factor: | 76 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | B | KVA Code: | H |
| Drive End Bearing Size: | 6204 | Opp Drive End Bearing Size: | 6204 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Inverter Rated | Starting Method: | Line Or Inverter |
| Poles: | 4 | Rotation: | Reversible |
| Resistance Main: | 42.3 Ohms | Mounting: | B3 |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Aluminum |
| Shaft Type: | IEC | Overall Length: | 11.10 in |
| Frame Length: | 5.31 in | Shaft Diameter: | 0.750 in |
| Shaft Extension: | 1.57 in | Assembly/Box Mounting: | F3 |
General Specifications
| UPC: | 722856026422 | Weight: | 22.00 LB |
| Packaged Length: | 13.39 IN | Packaged Width: | 9.65 IN |
| Packaged Height: | 10.20 IN | HTC: | 8501.51.4040 |
| Country of Origin: | China |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Break-Down | 0.00 | 0.0 | 5.85 | 260.0 | 0 | 0.00 | 0.0 | 0.75 |
| Pull-Up | 0.00 | 0.0 | 5.40 | 240.0 | 0 | 0.00 | 0.0 | 0.75 |
| Locked-Rotor | 5.50 | 0.0 | 5.85 | 260.0 | 0 | 0.00 | 0.0 | 0.75 |
| Full Load | 1.02 | 0.0 | 2.25 | 100.0 | 0 | 0.00 | 0.0 | 0.75 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % |
| Current (Amps) | 0.60 | 0.66 | 0.72 | 0.84 | 1.02 | 1.20 | 1.36 |
| Rated Output (KW) | 0.08 | 0.30 | 0.39 | 0.56 | 0.73 | 0.92 | 1.12 |
| Efficiency (%) | 0.0 | 65.5 | 71.9 | 74.1 | 74.0 | 72.2 | 70.2 |
| Power Factor (%) | 12.6 | 46.2 | 56.4 | 68.8 | 76.0 | 77.0 | 82.5 |
| Speed (RPM) | 1,798 | 1,764 | 1,750 | 1,724 | 1,690 | 1,670 | 1,633 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 37.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 0.77 | 1.12 | 1.69 | 2.25 | 2.80 | 3.38 |

