LEESON Explosion Proof Motor, 0.25 HP, 1 Ph, 60 Hz, 115/230 V, 1800 RPM, 56 Frame, EPNV - K032
Part #:056C17E5302
Catalog #:K032
Model #:56C17E5302F
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Meets T3B temperature code with a maximum surface temperature of 329° F.
- Permanently lubricated, sealed bearings extend the lifetime of the motor.
- 140 frame motor and below include explosion proof conduit box, shipped loose.
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.25 Hp |
| Output KW: | 0.19 kW | Voltage: | 115/230 V |
| Speed: | 1725 rpm | Service Factor: | 1 |
| Frame: | 56 | Enclosure: | Explosion Proof Non Ventilated |
| Thermal Protection: | Automatic | Efficiency: | 65 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 4.8/2.4 A | Power Factor: | 60 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | P |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | UL Listed And CSA Certified | CSA: | Y |
| CE: | N | IP Code: | 54 |
| Number of Speeds: | 1 | Hazardous Location: | EXP PROOF CL I GR D CL II GR F&G T3B |
Technical Specifications
| Electrical Type: | Capacitor Start Induction Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Resilient Base - Extended Studs |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 11.88 in |
| Frame Length: | 6.31 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.91 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856009777 | Weight: | 26.00 LB |
| Packaged Length: | 16.38 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 8.62 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Break-Down | 5.30 | 265.0 | 33.30 | 278.0 | 1,557 | 1.00 | 0.0 | 0.25 |
| Pull-Up | 6.80 | 340.0 | 28.30 | 236.0 | 1,343 | 1.20 | 0.0 | 0.25 |
| Full Load | 2.00 | 100.0 | 12.00 | 100.0 | 1,755 | 0.29 | 61.0 | 0.25 |
| Locked-Rotor | 12.40 | 620.0 | 47.80 | 398.0 | 0 | 2.70 | 0.0 | 0.25 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 100 % |
| Current (Amps) | 1.45 | 1.90 | 1.99 | 2.40 |
| Rated Output (KW) | 0.06 | 0.14 | 0.20 | 0.29 |
| Efficiency (%) | 0.0 | 30.0 | 48.9 | 59.5 |
| Power Factor (%) | 18.0 | 32.0 | 43.5 | 57.5 |
| Speed (RPM) | 1,800 | 1,788 | 1,776 | 1,755 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 50.0 |
| Torque (ft-lbs) | 0.00 | 2.56 | 6.24 | 12.00 |

