NEW TO LEESON
LEESON Explosion Proof Motor, 0.25 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 56 Frame, EPNV - G646
Part #:056T17E5308
Catalog #:G646
Model #:56T17E5308E
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Meets T3B temperature code with a maximum surface temperature of 329° F.
- Permanently lubricated, sealed bearings extend the lifetime of the motor.
- 140 frame motor and below include explosion proof conduit box, shipped loose.
- LEESON® motors. Motors and solutions at our core™
- Operational at 208-230/460 V @60HZ. Nameplate image may vary from actual product.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 0.25 Hp |
| Output KW: | 0.19 kW | Voltage: | 230/460 V |
| Speed: | 1725 rpm | Service Factor: | 1.00 |
| Frame: | 56 | Enclosure: | Explosion Proof Non Ventilated |
| Thermal Protection: | Automatic | Efficiency: | 75 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 1.1/0.55 A | Power Factor: | 75 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | B | KVA Code: | N |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | UL Listed And CSA Certified | CSA: | Y |
| CE: | N | IP Code: | 54 |
| Number of Speeds: | 1 | Hazardous Location: | DIV 1 EXP PROOF CL I GR CD CL II GR FG T3B |
Technical Specifications
| Electrical Type: | Squirrel Cage Induction Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Reversible |
| Resistance Main: | 58.8 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 11.97 in |
| Frame Length: | 6.31 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 2 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856022264 | Weight: | 25.00 LB |
| Packaged Length: | 16.38 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 8.12 IN | HTC: | 8501.51.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Full Load | 0.55 | 100.0 | 0.75 | 100.0 | 1,725 | 0.25 | ||
| 2/3 | 2.80 | 509.0 | 3.30 | 440.0 | 1,200 | 0.25 | ||
| Pull-Up | 3.00 | 545.0 | 2.80 | 373.0 | 900 | 0.25 | ||
| Break-Down | 2.50 | 455.0 | 3.70 | 493.0 | 1,600 | 83.5 | 0.25 | |
| No Load | 0.40 | 73.0 | 0.00 | 0.0 | 1,800 | 0.25 | ||
| 1/3 | 3.10 | 564.0 | 2.60 | 347.0 | 600 | 0.25 | ||
| Locked-Rotor | 3.60 | 600.0 | 3.10 | 413.0 | 0 | 0.00 | 74.5 | 0.25 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % | 175 % |
| Current (Amps) | 0.40 | 0.43 | 0.46 | 0.50 | 0.55 | 0.60 | 0.60 | 0.64 | 0.71 |
| Rated Output (KW) | 0.05 | 0.10 | 0.15 | 0.21 | 0.26 | 0.28 | 0.31 | 0.37 | 0.43 |
| Efficiency (%) | 0.0 | 45.5 | 60.5 | 68.0 | 73.5 | 72.5 | 74.0 | 75.5 | 76.0 |
| Power Factor (%) | 16.0 | 30.5 | 42.5 | 53.0 | 63.0 | 65.0 | 67.5 | 72.5 | 76.5 |
| Speed (RPM) | 1,800 | 1,785 | 1,775 | 1,755 | 1,725 | 1,722 | 1,720 | 1,715 | 1,705 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 30.0 | 40.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 0.20 | 0.37 | 0.56 | 0.75 | 0.90 | 0.95 | 1.10 | 1.30 |

