LEESON Explosion Proof Motor, 0.33 HP, 1 Ph, 60 Hz, 115/208-230 V, 1800 RPM, 56C Frame, EPFC - 116606.00
Part #:116606.00
Catalog #:116606.00
Model #:6C17XK33C
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Meets T3B temperature code with a maximum surface temperature of 329° F.
- Permanently lubricated, sealed bearings extend the lifetime of the motor.
- 140 frame motor and below include explosion proof conduit box, shipped loose.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.33 Hp |
| Output KW: | 0.25 kW | Voltage: | 115/208-230 V |
| Speed: | 1725 rpm | Service Factor: | 1.0 |
| Frame: | 56C | Enclosure: | Explosion Proof Fan cooled |
| Thermal Protection: | Automatic | Efficiency: | 55 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 6.6/3.1-3.3 A | Power Factor: | 60 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | N | KVA Code: | N |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | UL Listed And CSA Certified | CSA: | Y |
| CE: | N | IP Code: | 54 |
| Number of Speeds: | 1 | Hazardous Location: | DIV 1 EXP PROOF CL I GR CD CL II GR FG T3C |
Technical Specifications
| Electrical Type: | Capacitor Start Induction Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 13.44 in |
| Frame Length: | 6.31 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.88 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720341773 | Weight: | 28.00 LB |
| Packaged Length: | 16.12 IN | Packaged Width: | 10.25 IN |
| Packaged Height: | 9.12 IN | Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Locked-Rotor | 16.20 | 491.0 | 55.70 | 348.0 | 0 | 3.46 | 0.0 | 0.33 |
| Full Load | 3.30 | 100.0 | 16.00 | 100.0 | 1,750 | 0.45 | 0.0 | 0.33 |
| Pull-Up | 9.33 | 283.0 | 39.90 | 249.0 | 1,343 | 1.76 | 0.0 | 0.33 |
| Break-Down | 7.60 | 230.0 | 44.60 | 279.0 | 1,536 | 1.49 | 0.0 | 0.33 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % |
| Current (Amps) | 2.80 | 2.85 | 2.95 | 3.15 | 3.30 | 3.40 | 3.55 | 3.67 |
| Rated Output (KW) | 0.15 | 0.23 | 0.29 | 0.37 | 0.45 | 0.50 | 0.54 | 0.64 |
| Efficiency (%) | 0.0 | 27.9 | 43.2 | 51.4 | 55.0 | 57.3 | 58.3 | 58.8 |
| Power Factor (%) | 23.3 | 34.3 | 42.7 | 50.4 | 60.0 | 63.9 | 65.5 | 75.2 |
| Speed (RPM) | 1,800 | 1,784 | 1,771 | 1,760 | 1,750 | 1,744 | 1,739 | 1,723 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 45.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 3.96 | 7.96 | 12.00 | 16.00 | 18.50 | 20.20 | 24.40 |

