NEW TO LEESON
LEESON Explosion Proof Motor, 0.50 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 56 Frame, EPFC - G666
Part #:056T17G5321
Catalog #:G666
Model #:56T17G5321E
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Meets T3B temperature code with a maximum surface temperature of 329° F.
- Permanently lubricated, sealed bearings extend the lifetime of the motor.
- 140 frame motor and below include explosion proof conduit box, shipped loose.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 0.50 Hp |
| Output KW: | 0.37 kW | Voltage: | 575 V |
| Speed: | 1725 rpm | Service Factor: | 1.0 |
| Frame: | 56 | Enclosure: | Explosion Proof Fan cooled |
| Thermal Protection: | Automatic | Efficiency: | 68 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 0.95 A | Power Factor: | 61.1 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | M |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | UL Listed And CSA Certified | CSA: | Y |
| CE: | N | IP Code: | 54 |
| Number of Speeds: | 1 | Hazardous Location: | DIV 1 EXP PROOF CL I GR CD CL II GR FG T3B |
Technical Specifications
| Electrical Type: | Squirrel Cage Induction Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Reversible |
| Resistance Main: | 40 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 13.94 in |
| Frame Length: | 6.81 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 2 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856022363 | Weight: | 28.20 LB |
| Packaged Length: | 16.38 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 8.12 IN | HTC: | 8501.51.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Locked-Rotor | 7.00 | 583.0 | 6.20 | 413.0 | 0 | 0.00 | 82.0 | 0.50 |
| Pull-Up | 6.50 | 542.0 | 6.20 | 413.0 | 500 | 0.00 | 0.0 | 0.50 |
| Full Load | 1.22 | 100.0 | 1.50 | 100.0 | 1,725 | 0.00 | 0.0 | 0.50 |
| 2/3 | 6.20 | 517.0 | 6.60 | 440.0 | 750 | 0.00 | 0.0 | 0.50 |
| Break-Down | 4.80 | 400.0 | 7.20 | 480.0 | 1,150 | 0.00 | 86.0 | 0.50 |
| No Load | 0.92 | 77.0 | 0.00 | 0.0 | 1,800 | 0.00 | 0.0 | 0.50 |
| 1/3 | 6.80 | 567.0 | 6.00 | 400.0 | 250 | 0.00 | 0.0 | 0.50 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % | 175 % |
| Current (Amps) | 0.74 | 0.75 | 0.78 | 0.80 | 0.98 | 1.00 | 1.04 | 1.08 | 1.16 |
| Rated Output (KW) | 0.10 | 0.20 | 0.30 | 0.40 | 0.51 | 0.58 | 0.62 | 0.74 | 0.87 |
| Efficiency (%) | 0.0 | 48.0 | 63.5 | 65.5 | 68.0 | 70.0 | 72.5 | 75.5 | 75.5 |
| Power Factor (%) | 14.0 | 26.0 | 38.0 | 48.5 | 61.1 | 63.0 | 65.0 | 71.0 | 76.0 |
| Speed (RPM) | 1,800 | 1,785 | 1,775 | 1,750 | 1,725 | 1,722 | 1,720 | 1,715 | 1,700 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 45.0 | 60.0 | 75.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 0.37 | 0.74 | 1.10 | 1.50 | 1.80 | 2.00 | 2.30 | 2.70 |

