LEESON Explosion Proof Motor, 0.75 HP, 1 Ph, 60 Hz, 115/208-230 V, 1800 RPM, 56C Frame, EPFC - 116612.00
Part #:116612.00
Catalog #:116612.00
Model #:6C17XK30C
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Meets T3B temperature code with a maximum surface temperature of 329° F.
- Permanently lubricated, sealed bearings extend the lifetime of the motor.
- 140 frame motor and below include explosion proof conduit box, shipped loose.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.75 Hp |
| Output KW: | 0.56 kW | Voltage: | 115/208-230 V |
| Speed: | 1725 rpm | Service Factor: | 1 |
| Frame: | 56C | Enclosure: | Explosion Proof Fan cooled |
| Thermal Protection: | Automatic | Efficiency: | 70 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 11.0/5.4-5.5 A | Power Factor: | 66.2 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | N | KVA Code: | L |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | UL Listed And CSA Certified | CSA: | Y |
| CE: | N | IP Code: | 54 |
| Number of Speeds: | 1 | Hazardous Location: | DIV 1 EXP PROOF CL I GR CD CL II GR FG T3C |
Technical Specifications
| Electrical Type: | Capacitor Start Induction Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 14.44 in |
| Frame Length: | 7.31 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.88 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720341834 | Weight: | 36.00 LB |
| Packaged Length: | 17.94 IN | Packaged Width: | 13.06 IN |
| Packaged Height: | 12.88 IN | Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Break-Down | 15.80 | 97.90 | 1,500 | 2.90 | 0.75 | |||
| Pull-Up | 20.50 | 72.60 | 1,229 | 3.40 | 0.75 | |||
| Locked-Rotor | 30.50 | 0.0 | 133.00 | 0.0 | 0 | 6.60 | 0.0 | 0.75 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % | 175 % | 200 % |
| Current (Amps) | 3.76 | 3.89 | 4.19 | 4.64 | 5.50 | 5.90 | 5.95 | 6.82 | 7.91 | 9.32 |
| Rated Output (KW) | 0.15 | 0.29 | 0.44 | 0.61 | 0.78 | 0.90 | 0.98 | 1.18 | 1.43 | 1.73 |
| Efficiency (%) | 0.0 | 48.5 | 63.2 | 69.4 | 70.0 | 72.0 | 71.8 | 71.3 | 68.5 | 64.8 |
| Power Factor (%) | 17.3 | 32.5 | 46.1 | 56.9 | 66.2 | 69.5 | 71.2 | 75.2 | 78.6 | 80.7 |
| Speed (RPM) | 1,800 | 1,781 | 1,768 | 1,757 | 1,740 | 1,733 | 1,726 | 1,710 | 1,690 | 1,655 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 52.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 8.90 | 17.80 | 26.90 | 36.00 | 41.70 | 45.40 | 55.10 | 65.10 | 75.80 |

