LEESON Explosion Proof Motor, 0.75 HP, 3 Ph, 60 Hz, 208-230/460 V, 1800 RPM, 56C Frame, EPFC - 116191.00
Part #:116191.00
Catalog #:116191.00
Model #:6T17XK24B
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Meets T3B temperature code with a maximum surface temperature of 329° F.
- Permanently lubricated, sealed bearings extend the lifetime of the motor.
- 140 frame motor and below include explosion proof conduit box, shipped loose.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 0.75 Hp |
| Output KW: | 0.56 kW | Voltage: | 208-230/460 V |
| Speed: | 1725 rpm | Service Factor: | 1 |
| Frame: | 56C | Enclosure: | Explosion Proof Fan cooled |
| Thermal Protection: | Thermostat | Efficiency: | 75.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 2.9-3.0/1.5 A | Power Factor: | 66.3 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | B | KVA Code: | L |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | UL Listed And CSA Certified | CSA: | Y |
| CE: | N | IP Code: | 54 |
| Number of Speeds: | 1 | Hazardous Location: | DIV 1 EXP PROOF CL I GR CD CL II GR FG T3C |
Technical Specifications
| Electrical Type: | Squirrel Cage Inverter Rated | Starting Method: | Line Or Inverter |
| Poles: | 4 | Rotation: | Reversible |
| Resistance Main: | 23.2 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 13.44 in |
| Frame Length: | 6.31 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.88 in | Assembly/Box Mounting: | F1 ONLY |
| Inverter Load: | CONSTANT 10:1 |
General Specifications
| UPC: | 691720262078 | Weight: | 31.00 LB |
| Packaged Length: | 16.38 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 8.12 IN | Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Pull-Up | 8.40 | 560.0 | 7.40 | 325.0 | 750 | 0.75 | ||
| 1/3 | 8.80 | 587.0 | 7.00 | 307.0 | 400 | 0.75 | ||
| Full Load | 1.50 | 100.0 | 2.28 | 100.0 | 1,725 | 0.75 | ||
| Break-Down | 6.00 | 400.0 | 10.00 | 439.0 | 1,230 | 0.75 | ||
| No Load | 1.00 | 67.0 | 0.00 | 0.0 | 1,800 | 0.75 | ||
| Locked-Rotor | 9.80 | 620.0 | 8.20 | 360.0 | 0 | 0.00 | 75.0 | 0.75 |
| 2/3 | 7.90 | 527.0 | 8.60 | 377.0 | 1,000 | 0.75 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % | 175 % |
| Current (Amps) | 1.00 | 1.10 | 1.15 | 1.25 | 1.50 | 1.55 | 1.60 | 1.70 | 2.00 |
| Rated Output (KW) | 0.10 | 0.24 | 0.40 | 0.55 | 0.72 | 0.85 | 0.88 | 1.10 | 1.30 |
| Efficiency (%) | 0.0 | 55.5 | 71.0 | 74.5 | 75.5 | 76.5 | 77.5 | 78.5 | 78.0 |
| Power Factor (%) | 11.5 | 29.0 | 45.5 | 57.0 | 66.3 | 71.0 | 73.0 | 78.0 | 81.0 |
| Speed (RPM) | 1,800 | 1,785 | 1,770 | 1,750 | 1,725 | 1,722 | 1,720 | 1,715 | 1,695 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 45.0 | 55.0 | 70.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 0.52 | 1.10 | 1.70 | 2.28 | 2.60 | 2.80 | 3.50 | 4.10 |

