LEESON Explosion Proof Motor, 1.50 HP, 1 Ph, 60 Hz, 115/208-230 V, 3600 RPM, 56C Frame, EPFC - 116615.00
Part #:116615.00
Catalog #:116615.00
Model #:6C34XK3B
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Meets T3B temperature code with a maximum surface temperature of 329° F.
- Permanently lubricated, sealed bearings extend the lifetime of the motor.
- 140 frame motor and below include explosion proof conduit box, shipped loose.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1.50 Hp |
| Output KW: | 1.1 kW | Voltage: | 115/208-230 V |
| Speed: | 3450 rpm | Service Factor: | 1 |
| Frame: | 56C | Enclosure: | Explosion Proof Fan cooled |
| Thermal Protection: | Automatic | Efficiency: | 77 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 15.4/8.4-7.7 A | Power Factor: | 81.5 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | L | KVA Code: | H |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | UL Listed And CSA Certified | CSA: | Y |
| CE: | N | IP Code: | 54 |
| Number of Speeds: | 1 | Hazardous Location: | DIV 1 EXP PROOF CL I GR CD CL II GR FG T3C |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 14.44 in |
| Frame Length: | 7.31 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.88 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720341865 | Weight: | 45.00 LB |
| Packaged Length: | 16.38 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 8.12 IN | Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Break-Down | 24.80 | 322.0 | 5.38 | 239.0 | 3,100 | 4.80 | 0.0 | 1.50 |
| Pull-Up | 42.10 | 547.0 | 3.74 | 166.0 | 229 | 7.90 | 0.0 | 1.50 |
| Locked-Rotor | 42.20 | 548.0 | 4.40 | 196.0 | 0 | 7.90 | 0.0 | 1.50 |
| Full Load | 7.70 | 100.0 | 2.25 | 100.0 | 3,480 | 1.44 | 0.0 | 1.50 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % | 175 % | 200 % |
| Current (Amps) | 3.12 | 4.00 | 4.60 | 5.95 | 7.70 | 8.85 | 9.50 | 11.50 | 14.40 | 20.70 |
| Rated Output (KW) | 0.27 | 0.46 | 0.76 | 1.10 | 1.44 | 1.67 | 1.84 | 2.27 | 2.85 | 4.06 |
| Efficiency (%) | 0.0 | 60.1 | 72.8 | 76.6 | 77.0 | 76.9 | 75.8 | 73.4 | 68.4 | 54.8 |
| Power Factor (%) | 24.0 | 30.2 | 71.8 | 80.4 | 81.5 | 82.0 | 84.2 | 85.8 | 86.1 | 85.3 |
| Speed (RPM) | 3,600 | 3,565 | 3,540 | 3,510 | 3,480 | 3,462 | 3,445 | 3,400 | 3,330 | 3,130 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 60.0 | 65.0 | 0.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 0.54 | 1.10 | 1.69 | 2.25 | 2.61 | 2.85 | 3.45 | 4.12 | 5.00 |

