LEESON ecoSaver™ General Purpose Motor, 0.50 HP, 1 Ph, 60 Hz, 115/230 V, 1800 RPM, S56C Frame, DP - E100025.00
Part #:E100025.00
Catalog #:E100025.00
Model #:C4K17DC14A
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Premium efficiency promotes improved reliability.
- Heavy-duty, rolled steel construction ensures motor durability.
- Permanently lubricated, double-sealed bearings extend the lifetime of the motor.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.50 Hp |
| Output KW: | 0.37 kW | Voltage: | 115/230 V |
| Speed: | 1725 rpm | Service Factor: | 1.25 |
| Frame: | S56C | Enclosure: | Drip Proof |
| Thermal Protection: | No Protection | Efficiency: | 76.2 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 4.6/2.3 A | Power Factor: | 91.6 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | N | KVA Code: | K |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Round |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 11.49 in |
| Frame Length: | 7.50 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.88 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720036259 | Weight: | 22.00 LB |
| Packaged Length: | 13.75 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 8.75 IN | Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Locked-Rotor | 17.70 | 770.0 | 75.60 | 310.0 | 0 | 0.00 | 0.0 | 0.50 |
| Break-Down | 7.70 | 335.0 | 60.40 | 248.0 | 1,495 | 1.52 | 85.0 | 0.50 |
| Full Load | 2.30 | 100.0 | 24.40 | 100.0 | 1,745 | 0.49 | 91.6 | 0.50 |
| Pull-Up | 16.20 | 704.0 | 75.40 | 309.0 | 0 | 0.00 | 0.0 | 0.50 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 135 % | 150 % |
| Current (Amps) | 0.90 | 1.10 | 1.50 | 1.90 | 2.30 | 2.60 | 2.80 | 3.03 | 3.40 |
| Rated Output (KW) | 0.11 | 0.20 | 0.29 | 0.39 | 0.49 | 0.56 | 0.60 | 0.65 | 0.72 |
| Efficiency (%) | 0.0 | 49.3 | 66.0 | 73.7 | 76.2 | 77.8 | 77.9 | 77.8 | 77.4 |
| Power Factor (%) | 51.8 | 76.8 | 86.1 | 89.8 | 91.6 | 91.9 | 92.3 | 92.5 | 92.5 |
| Speed (RPM) | 1,795 | 1,785 | 1,775 | 1,760 | 1,745 | 1,735 | 1,730 | 1,720 | 1,710 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 25.0 | 0.0 | 30.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 6.10 | 12.20 | 18.30 | 24.40 | 28.10 | 30.50 | 33.00 | 36.60 |

